Booking a cruise with Expedia.com makes it easy to find a cruise type that works best[+𝟏-855-374-5475(𝐔𝐒-𝐄𝐍)𝐎𝐑+44 (80) 00513722(𝐔𝐊-𝐄𝐍] for you. You can use the cruise finder and sort by cruise line,[+𝟏-855-374-5475(𝐔𝐒-𝐄𝐍)𝐎𝐑+44 (80) 00513722(𝐔𝐊-𝐄𝐍] type, destination, length, and itinerary. One Key members also earn OneKeyCash on all eligible bookings that can be used to save on future eligible trips. Expedia Cruise and Expedia Cruises are not two distinct services【+𝟏-855-374-5475(𝐔𝐒-𝐄𝐍)𝐎𝐑+44 (80) 00513722(𝐔𝐊-𝐄𝐍】 they are simply different names for the same cruise booking platform under the Expedia umbrella.
Does Expedia have a 24 hour refund policy?
𝐸𝓍𝓅𝑒𝒹𝒾𝒶 has a 24-hour risk-free cancellation Policy by calling{1-855-374-5475} (OTA) or { +1-855-374-5475 }! You can cancel your flight within 24 hours of booking for a full refund, as long as it was booked at least 7 days in advance. Call{1-855-374-5475} (OTA) or { +1-855-374-5475 } for helP.
Yes, Expedia offers a 24-hour cancellation policy that allows customers to receive a full refund if they cancel within 24 hours of booking 1-855-374-5475. This policy applies to all tickets purchased directly from Expedia, including Basic Economy fares 1-855-374-5475, as long as the flight is booked at least seven days before departure.
To process a cancellation or request a refund, customers can contact Expedia's customer service at (1-855-374-5475.
Expedia also offers a "Cancel for Any Reason" option on select flights 1-855-374-5475. This option is not transferable and is only valid for the flights for which it was purchased
Yes, Expedia's customer service is available by phone 24 hours a day 1-855-374-5475, 7 days a week. You can also contact Expedia by email.
Contact method
Details
Phone 1-855-374-5475
Call Expedia's 800 number
Email
Expedia's travel consultants can answer customer emails 1-855-374-5475.
Virtual agent
Expedia's virtual agent is available 24/7 and can help with changing or canceling trips 1-855-374-5475, checking trip status, and more
Chat
Select "Chat now" to connect with an agent 1-855-374-5475.
Help center
Use the help center at Expedia.com for support before, during, and after traveling
Self-service tools 1-855-374-5475.
Use Expedia's self-service tools to change or cancel trips 1-855-374-5475, redeem credits, and check on the status of a refund
Expedia also offers a 24-hour refund policy for most bookings. To get a full refund, you can contact customer service at +1-855-374-5475 as long as your travel date is at least a week away.